ZF
國家: ZF (臺灣)
選擇國家/地區

語言

  • 英語
  • 中文繁體
asf-ir-position-feedback-stage-teaser-image-webx

Position Feedback

Efficient control of robots based on precise speed and position data

Smart Motor Sensors: The basis for the most precise robot movements

Robots have to complete movements accurate down to the last millimeter to, for example, load trays or process workpieces. Precise motor feedback systems supply data on the speed, position and status of the drives to the controller and control system. They therefore form the sensory basis for all of the robot's movements. Additional data on the status of the drives prevents faults and ensures efficient processes. The Smart Motor Sensors from SICK are an integral part of the robot system and provide the necessary data.

YOUR BENEFITS

Robot in circle with clock

Fast commissioning

The electronic motor nameplate for axis identification enables automated motor detection and parameterization.

X and Y axis that meet

High measurement accuracy

Thanks to intelligent and highly integrated sensor technology, the robot system is positioned precisely.

Banknotes and coins

High cost efficiency

The innovative single-cable solution in the robot arm reduces connection costs, cabling effort and energy consumption and enables easy integration even in tight spaces.

TOGETHER WE SOLVE YOUR CHALLENGES

Classic industrial robotics

Thanks to their robust design and high dynamics, industrial robots work quickly and reliably and handle large, heavy workpieces. Compact motor feedback systems ensure repeatable and continuous execution of movements and tasks.

Select solutions
Classic industrial robotics

Cobots

Safe interaction between humans and cobots requires reliable and continuous evaluation of the machine parameters. Motor feedback systems measure the actual state of the drive axle and pass this information on to the robot. The internal cable routing in the robot arm also contributes to increased safety and greater mobility of the robot.

Select solutions
Cobots

Linear axis

The linear axis extends the working range of robots. Moving the robot on its axis increases its spatial range and flexibility. Motor feedback systems record the dynamic linear movements, control the robot and thus enable precise, repeatable movements.

Select solutions
Linear axis with SCARA robot

Conveyor belt tracking

A precise conveyor belt speed and object position enable the robot to adapt movements exactly to the object and its speed in order to carry out gripping and handling processes or labeling. Depending on requirements, the conveyor belt speed can be measured flexibly – directly on the motor, on a moving axle or on the surface.

Select solutions
Conveyor belt tracking

GET TO THE HEART OF THINGS WITH INSIDER INFORMATION FROM SMART MOTOR SENSORS

Smart Motor Sensors turn their users into insiders. You could not get any closer to the action! With its Smart Motor Sensors, SICK provides information directly from the center of production. This is information about the status of machines and servomotors that helps to detect malfunctions earlier, solve them more quickly or to avoid them entirely. SICK has once again applied its entire knowledge base to allow customers this insight and to therefore facilitate predictive maintenance procedures.

The Smart Motor Sensors go far beyond the possibilities of conventional motor feedback systems. In addition, the globally established HIPERFACE DSL® single-cable interface for motor feedback systems makes it possible to bundle further sensor data. This allows true sensor fusion, which is an essential condition for real smart feedback.

Smart Motor Sensors

With HIPERFACE DSL®, technology leader SICK presents a purely digital motor feedback protocol that manages with a minimum of connecting cables between the frequency inverter and the motor feedback system.

HIPERFACE DSL

為您提供個人諮詢

您是否對SICK機器人解決方案感興趣?您是想要更多瞭解機器人,還是需要具體的諮詢?我們的機器人專家團隊竭誠提供支援,幫助您找到適合您應用的解決方案。

聯絡表單帶有信封圖示

聯絡我們