What is HIPERFACE DSL?
HIPERFACE DSL is a secure communication interface for digital motion systems. The measured values for speed and position control of the motor feedback system are made available to the position controller via the interface. HIPERFACE DSL enables fast, efficient and reliable data transmission, which is essential for modern automation and motion systems. The one cable technology developed by SICK makes it possible to reduce the number of components required, thereby streamlining the machine design.
HIPERFACE DSL product portfolio
SICK offers a broad product portfolio of sensors with HIPERFACE DSL for rotary servo motors, linear servo axes and direct drives.

HIPERFACE DSL introduction
You can gain initial insights into the system architecture, the structure of the protocol or the safety concept by watching a few short tutorials.

DOWNLOADS
REFERENCES
Since its introduction in 2011, HIPERFACE DSL has established itself as an innovative one cable interface in the fields of factory automation and logistics. In addition to manufacturers of frequency inverters, numerous cable, plug and processor manufacturers support the infrastructure for one cable technology with HIPERFACE DSL. The communication interface is compatible with servo drives from leading manufacturers worldwide.