EN
Country: EN (Austria)
Select country/region

Language

  • German
  • English
digitalsolutions-quality-accurateorientation-stage-teaser-image

Automated image processing increases quality and efficiency in fish processing

SICK technology enables automatic inspection of natural products for constantly high quality and optimized production

The particular challenge is that living beings are difficult to standardize due to their diversity and individuality

Traditional rule-based machine vision can miss natural abnormalities, making inspections time-consuming and costly. Fish-processing plants need reliable systems for procedures such as orienting the objects correctly as they move along the conveyor belt.

The solution is a combination of the InspectorP62x 2D vision camera and the Intelligent Inspection SensorApp. Fish-processing plants can automate processes, shorten inspection times and increase their yield. The vision camera estimates the orientation of individual fish by comparing it to the various shapes “learned” by the trained deep learning network that is deployed directly on the camera and configured by the Intelligent Inspection SensorApp. Orienting the product is then fully automated, ensuring that further processing proceeds in the correct orientation.

Data integration

Benefits: Consistent quality is a given, and error-prone, time-intensive manual inspection a thing of the past. Automated inspection optimizes reliability and scalability: Manufacturers can scale production as needed while maintaining the same high level of quality control. And reducing inspection costs and optimizing production improves profitability.

Unlock the potential of automatisation

THESE COMPONENTS ARE PART OF THE SOLUTION

Intelligent Inspection SICK SensorApp

2D machine vision solution powered by deep learning

The deep learning-powered Intelligent Inspection toolset from SICK enables powerful anomaly detection and object classification that is not possible with rule-based machine vision. 

CONTACT US!

Do you have any questions about our digital solutions, are you interested in a use case, or would you like to make an appointment with our local expert?

Contact via email

Contact