EN
Country: EN (Austria)
Select country/region

Language

  • German
  • English
digitalsolutions-inventories-smartshelf-theme-based-teaser-component-use-cases-lidar-image

SICK's LiDAR-LOC AGV redefines precision and efficiency in intralogistics

LiDAR stands for "Light Detection and Ranging" and is an advanced sensor technology that enables the AGV to precisely sense its surroundings and locate itself in real time. The system is very flexible and can be used in a wide range of applications, from manufacturing process automation to material handling and warehouse management.

AGVs (Automated Guided Vehicles) have become an indispensable part of the material handling industry due to their efficiency and reliability. To maximize their performance in individual applications, AGVs combine line guidance and contour localization technologies. They are also equipped with virtual layout adjustment, which allows for easy route creation and customization without physical belts. They are designed to operate in dynamic environments and are robust to contour changes, making them ideal for material handling in challenging environments. In addition, AGVs use virtual line navigation and LiDAR localization technologies to ensure accurate and efficient movement. 

Interruption of production supply due to unstable operation of an automated guided vehicle (AGV) is a challenge. An AGV that navigates the shop floor along magnetic tracks only works properly if the magnetic line guidance sensor (MLS) can follow an uninterrupted line. Over time, the magnetic strip detaches on high-traffic routes, causing the AGV to stop. When this happens, an employee must manually intervene and restart the vehicle. This causes unnecessary downtimes and disrupts part supply to the production line.

The solution is a combination of hardware with MLS and LiDAR localization software using sensor data from (safety) laser scanners that are integrated in the AGV already. As soon as the MLS loses the magnetic track, the software provides the virtual route. The vehicle then continues moving without interruption, preventing costly downtimes.

Man with blue helment stands in production with tablet in his hands, AGVs in the backround

AGV navigation is more reliable, and thanks to virtual routes, changes can easily be made via a web browser if the AGV has to be rerouted. Sensors delivering accurate localization data with up to 360° visual coverage and excellent contour recognition improve safety by preventing collisions. Plus, the solution can be installed in the existing infrastructure without any adjustments using existing hardware compatible with standard SICK LiDAR sensors.

Man is looking closely to AGV on the floor

The most important things in a nutshell of LiDAR-LOC

  • Precise localization: Thanks to LiDAR technology, LiDAR-LOC can locate and navigate very accurately in real time, resulting in improved efficiency
  • Flexibility: LiDAR-LOC is able to automate various applications in the intralogistics industry, from material handling to warehouse management.
  • Safety: The system is designed to detect and automatically avoid obstacles to prevent collisions and increase workplace safety.

CONTACT US!

Do you have any questions about our digital solutions, are you interested in a use case, or would you like to make an appointment with our local expert?

Contact via email

Contact