EN
Country: EN (Austria)
Select country/region

Language

  • German
  • English
digitalsolutions-resource-io-link-retrofit-stage-teaser-component-image

Upgrade your machines to Industry 4.0 standard

Simple and cost-effective with the IO-Link retrofit solution from SICK

The challenge is to ensure the availability and operational reliability of a plant by ensuring the smooth functioning of its components. Conventional systems equipped with simple sensors make condition monitoring difficult. This results in costly troubleshooting when malfunctions occur because the cause is unknown.

The Solution

An IO-Link retrofit for connecting devices and simple sensors to the world of data. This low-cost retrofit allows devices to be integrated via existing cabling. This makes round-the-clock condition monitoring possible, as process data, parameter settings, and detailed diagnostic data can be provided in real time across the plant or factory. Parameter settings can be visualized, tested, and optimized during integration and commissioning. Frequent changeovers between product variants can be done quickly and reliably. And replacing devices is easy: The most recently used parameter set is automatically transmitted from the defective sensor to the replacement sensor via IO-Link.

Big turbines on shopfloor

What are the benefits of IO-Link solution?

Flexibility, transparency, and reduced costs: Service data obtained via IO-Link sensors enables 24/7 monitoring of simple equipment at critical points. Machine or device failure can be identified quickly, which eliminates downtimes, reduces costs, improves processes, and reveals optimization potential. Maintenance is based on condition data in preparation for predictive maintenance. IO-Link can be retrofitted without intervening in the PLC setup of production equipment.

Production line with conveyor belts in the front

The most important things in a nutshell of IO-Link retrofit solution

  • Cost-effective solution for retrofitting existing machines and plants with IO-Link technology.
  • Faster and more efficient data transmission through direct communication between sensors and control level.
  • Simple plug-and-play installation and user-friendly configuration for easy integration into existing plants and machines.

CONTACT US!

Do you have any questions about our digital solutions, are you interested in a use case, or would you like to make an appointment with our local expert?

Contact via email

Contact