EN
Country: EN (Austria)
Select country/region

Language

  • German
  • English
theme-based-teaser-component-io-link-overview-subpages-subcomponent-integration-image

IO-Link integration and product portfolio

Digitalization and transparency down to the lowest field level.

Levels of IO-Link integration and application examples

The IO-Link communication standard supports a wide range of applications, from simple to complex, depending on the level of integration. Below you will find an overview of the different levels of integration, as well as an initial insight into relevant application examples. SICK offers a wide range of IO-Link devices, IO-Link masters, and digital solutions for the further processing of generated process data. 

Vertical integration of IO-Link devices

Digitalization and transparency down to the lowest field level

The use of IO-Link provides access to all data generated at the field level. The growing intelligence of sensors and actuators is optimally integrated into the automation system – regardless of the level of integration. This allows systems and machines to be optimized, thereby resulting, for example, in higher system availability. In addition, new business models are being developed through the use of IO-Link.

FIELD LEVEL INTEGRATION AND USE

IO-Link integration for communication with sensors and actuators

At field level, the IO-Link devices (sensors and actuators) and IO-Link masters (gateways) installed directly in the system or machine are used for physical operation, monitoring and communication in the production environment. Thanks to IO-Link, even simple and inexpensive sensors that are not themselves equipped with fieldbus-compatible interfaces can communicate bidirectionally with the control level and thus generate considerable added value.

SICK sensor solutions at field level with IO-Link functionality

IO-Link application examples at the field level

Even at the field level, the use of IO-Link-capable devices offers clear advantages in terms of costs and efficiency. For example, sensor signals can be transmitted in bundles to simplify cabling and reduce the amount of cable material required. In addition, operational statuses can be easily visualized even without integration into the controller.

SICK sensor solutions with IO-Link functionality in production environments

CONTROL LEVEL - INTEGRATION AND USE

IO-Link integration to optimize the control of machines and systems

An IO-Link master forms the interface to the control level. At this level, the so-called programmable logic controller (PLC) is used to control or regulate machines and systems.

Screen with dashboard for controlling the IO-Link sensors at control level

IO-Link application examples at the control level

In conjunction with a PLC and thanks to the central parameterization and plug-and-play functionality, IO-Link not only facilitates the integration and commissioning of sensors and systems. It also simplifies the installation and commissioning of entire systems, thereby helping to optimize system operation.

SICK employee analyzes sensor parameters to control the IO-Link sensors at control level

MONITORING LEVEL - INTEGRATION AND USE

IO-Link integration for harmonizing the shop floor and data floor

The shop floor (OT) and data floor (IT) are harmonized at the monitoring level. Systems such as HMI or SCADA combine the information from the components at the subordinate levels and make it available for evaluation. The IO-Link communication standard is a central component for integrating OT and IT and therefore the key to digital transformation.

SICK employee analyzes sensor parameters on a tablet

PLANNING LEVEL - INTEGRATION AND USE

IO-Link integration to optimize production planning

The planning level includes the Manufacturing Execution System (MES) for monitoring and planning production. The MES is the interface between the business-focused company level and the operational production processes and is responsible for KPI determination, material management, quality assurance, and documentation.

Screen with dashboard for controlling the IO-Link sensors at planning level

COMPANY LEVEL - INTEGRATION AND USE

IO-Link integration for connection to the cloud

At company level, the Enterprise Resource Planning (ERP) system used takes care of the tasks of production planning and order processing. When combined with an ERP system in the cloud, the strengths of the IO-Link devices really come into their own.

SICK employee analyzes sensor parameters to control the IO-Link sensors at company level

IO-Link application examples at company level

The parameters transmitted by the IO-Link sensors allow conclusions to be drawn about process reliability, and serve as a basis for condition monitoring. IO-Link therefore makes an important contribution to safety, machine efficiency, and transparency in production for companies.

SICK employee analyzes sensor parameters to control the IO-Link sensors at company level

CONTACT US!

Are you interested in application solutions from SICK? Our experts will be happy to help you and find the right solution for you.

Contact via email

Contact