EN
Country: EN (Austria)
Select country/region

Language

  • German
  • English
digitalsolutions-assetutilization-hmiretrofit-stage-teaser-component-image

HMI - Human Machine Interface - Retrofit

Improved usability and efficiency for your existing machines

The challenge with HMI (Human Machine Interface) retrofit:

Knowing the status of machines, especially older equipment, is essential for optimal plant operation. Complex dashboards mean operators are unable to read the status of individual machines or the entire plant at a glance. They lack the data and transparency to act swiftly or prevent the unexpected downtimes, production inefficiencies, quality issues, material or staff shortages or harmful events that hinder plant output and performance.

Simple HMI limited to high-level communication generates the status of a machine, module or section of a system. Clear, easy-to-understand visualization of machine status over LED signal lamp SLT via REST API gives operators continuous targeted input on a machine’s efficiency.A comparison between the design and actual status improves problem detection and time-to-action. Machine monitoring OEE provides operators with a transparent overview of machine status via standardized interfaces and additional sensor systems in a cloud dashboard.

HMI connected with visualisation

The solution is easy to understand and install

Thanks to clear, transparent visualization and REST API, operators are constantly aware of machine status thanks to instant visual updates in real time. The same device can be used for multiple uses, such as levels and warnings, and customers can optimize their processes by means of historical data analysis.

Laptop with a dynamic display to show the data

The most important things in a nutshell about HMI retrofit:

  • Improved usability: An updated HMI makes the machine easier and more efficient to operate and monitor, resulting in greater ease of use. 
  • Increased reliability and availability: A new HMI can reduce the likelihood of malfunctions and breakdowns, increasing machine availability. 
  • Better integration with other systems: By integrating data from other systems and networking sensors and actuators, the HMI can enable more comprehensive monitoring and control of production.

CONTACT US!

Do you have any questions about our digital solutions, are you interested in a use case, or would you like to make an appointment with our local expert?

Contact via email

Contact