EN
Country: EN (United States)
Select country/region

Language

  • English
digitalsolutions-monitoring-of-vacuum-pumps-stage-teaser-component-image

Importance of Monitoring Vacuum Pumps for Granulate Supply in Industrial Processes

A monitoring system can detect problems early through continuous monitoring and enable proactive maintenance to optimize pump performance and increase productivity.

Unplanned vacuum pump failures cause expensive production losses - timely information for condition monitoring is required

Vacuum pumps that fail sporadically, resulting in significant production downtime and repair costs. Operators seek to avoid unscheduled downtimes, improve maintenance work planning, and minimize unplanned outages. They would like a heads-up as to the condition of their equipment and machinery so that pump failure and inefficient material feed can be prevented by targeted maintenance.

A monitoring system is the solution:

Temperature, vibrations, and shocks are important indications of the state of the machine. the Multi Physics box delivers continous sensor data so that possible malfunctions can be detected early. 

Continuous, around-the-clock monitoring of vacuum pumps delivers clear, easy-to-understand visualization of real-time data enabling preemptive action rather than a hasty reaction in an emergency situation. If critical thresholds are exceeded, operators receive an alert via smartphone, smart watch or email, allowing them to prevent unnecessary pump failure, downtimes, quality problems and material flow problems by responding quickly.

A Multi Physics Box is mounted

Cloud-based condition monitoring of vacuum pumps increases efficiency and saves costs

The cloud solution including software as a service is easily accessed via a web browser that is compatible with all mobile devices; no app required. Condition monitoring saves costs through smart planning of essential maintenance work or equipment replacement based on real-time data. It optimizes the performance of vacuum pumps, enhances process reliability across the plant and reduces costs incurred by pump failure and system downtimes.

Engineer analyzes the live data on screen connected with the production.

The most important things in a nutshell of condition monitoring:

  • Early detection of problems through continuous monitoring minimizes production delays and reduces downtime.
  • Monitoring systems can optimize pump performance to increase efficiency and productivity, leading to higher profitability.
  • Proactive maintenance alerts enable scheduled maintenance at more convenient times, minimizing downtime and extending vacuum pump life.

CONTACT US!

Do you have any questions about our digital solutions, are you interested in a use case, or would you like to make an appointment with our local expert?

Contact via email

Contact