How can water tanks be cleaned at exactly 60 °C?
With no monitoring device in place, there is no way of knowing the exact temperature, which drives up energy costs when the cleaning temperature exceeds 60 °C.
The Solution:
TBS temperature monitoring sensors available in various insertion lengths and connection threads enable continuous monitoring at temperatures ranging between –20 °C and +120 °C via an independent control loop. In combination with a TDC-E Gateway, the temperature values can be continuously transmitted to the SICK Dynamic Data Cloud Dashboard.

Benefits:
Improved production management through transparent temperature monitoring. Continuous quality control of the cleaning process is maintained. The temperature never drops below the minimum value. Energy consumption and costs are reduced.

The most important things in a nutshell of Monitoring Disposal Tanks:
- Ensuring compliance with regulations: Monitoring helps to ensure that the set parameters are compliant with regulations.
- Cost efficiency: Early detection of problems and regular monitoring of disposal tanks can help avoid expensive repairs or replacements and reduce operating costs in the long term.