EN
Country: EN (United States)
Select country/region

Language

  • English
digitalsolutions-performance-filling-level-monitoring-stage-teaser-component-image

Effective level control in industry

Precise level control helps companies optimize production processes and avoid losses due to overfilling or underfilling.

Avoid production delays through reliable material availability

The packaging process is disrupted when the magazines of carton blanks run empty, adhesive runs out, or there is suddenly no more film available for wrapping products or securing the load. Machine operators then need to interrupt their work and manually check and refill units, which is inefficient and time-consuming.

SICK’s Filling Level Monitoring digital solution detects, reports and visualizes the fill level of packaging materials and other resources. It aggregates the data and provides a transparent overview of all filling levels at all times via a cloud-based dashboard. The data can also be viewed via any browser-capable device at any location. When filling-level limit values are exceeded, automatic notifications with acoustic signals or vibrations are sent to smart devices such as phones or wearables. This ensures that materials are topped up in a timely manner and production downtimes can be reliably avoided.

Electronic clock displays the current level via alarm function

Benefits:

Filling Level Monitoring ensures efficient material supply, saves costs, and optimizes plant availability through demand-driven filling. The cloud-based dashboard overview of filling levels across the plant allows operators to prioritize refilling and plan operation sequences efficiently. Machine operators no longer waste valuable time checking and refilling units as they are alerted to critical levels via smart devices

Level sensor measures the levels.

The most important things in a nutshell of Filling Level Monitoring

  • Optimizing production: Effective level control enables companies to optimize production and minimize downtime.
  • Avoiding losses: Accurate level control can help avoid losses due to overfilling or underfilling of containers.
  • Cost savings: By avoiding losses and optimizing production, companies can save costs. Precise level control helps reduce raw material and energy costs by ensuring that only the required amount of materials is used to achieve the desired result.

CONTACT US!

Do you have any questions about our digital solutions, are you interested in a use case, or would you like to make an appointment with our local expert?

Contact via email

Contact