Privacy policy of a collision avoidance system

SICK歡迎您訪問我們的網頁並瞭解我們的企業、我們的產品與服務。我們注重保護您的隱私,希望您能安心存取我們的網頁。為此,我們將在下面說明在存取我們的網頁期間將處理哪些資訊。

Responsible SICK AG, Erwin-Sick-Straße 1, 79183 Waldkirch, Germany
Purpose of processing Development and validation of a collision avoidance system
Categories of data
  • Image data
  • Video data
  • 3D information
  • Geoposition data
  • Time of recording
  • Weather data
The quality of the video material only allows people to be identified if they are within 3.8m of the camera.
Legal basis GDPR Art. 6 (1) f) - legitimate interests
Legitimate interest SICK processes images and videos in combination with time, geoinformation and weather data for the training and validation of AI systems. Most of the data is processed automatically. This processing is done to protect people in the vicinity of machines and to prevent accidents involving them.   By developing such a system for the protection of persons, there is a justified company interest in the general welfare of all persons. Due to the purpose of the system's accident prevention, the future protection in the interest of all people therefore outweighs the right to the image recordings of the individual, which is worthy of protection.
Consequences of failure to provide the data The data is provided fully automatically via the recording system.
Retention time As a product to be classified as a high-risk AI system in accordance with EU AI Act Article 6 is also to be developed on the basis of this data, it is necessary to store the data. Based on the data, the accuracy and robustness of the product is to be evaluated and improved throughout the product life cycle. In order to safeguard product liability in accordance with Section 13 (1) ProdHaftG, the recorded data is stored for 10 years after the last sale of a system based on this technology. 
Data source We process data generated by the recording system.
Recipients of the data Certifying bodies
Transmission in third countries We do not transfer any personal data to third countries.
Logic of the automated decision We do not make automated decisions.

 

您的權利

您有權

  • 瞭解相應的個人相關資料;
  • 修改相應的個人相關資料;
  • 刪除或鎖定相應的個人相關資料;
  • 反對處理相應的個人相關資料;
  • 傳輸相應的個人相關資料;
  • 如果處理相應的個人相關資料是基於您的同意,則日後可撤回同意;以及
  • 只要您認為相應的個人相關資料處理違反資料保護法,可向資料保護監督機構投訴。

對此請聯繫資料保護專員。我們將妥善答復所有詢問。

SICK AG
Datenschutzbeauftragter
(資料保護專員) Erwin-Sick-Straße 1
79183 Waldkirch
Deutschland

datenschutz@sick.de

資料保護聲明修改

我們保留隨時根據適用要求調整資料保護聲明的權利。可在我們的網頁中隨時調閱當前的資料保護聲明。