EN
Country: EN (United States)
Select country/region

Language

  • English
stage-teaser-component next-generation-image

The solution for your detection task

Discover the new generation of our photoelectric sensors.
Get in touch with us

The latest generation of photoelectric sensors

The photoelectric sensors from SICK offer a simple and perfect solution for every requirement. Whether in tight installation situations, for large detection distances, or with challenging objects – object detection is particularly reliable and simple using the new sensors from SICK. Highly automated processes require reliable object detection. But no matter what challenges have to be mastered, the photoelectric sensors from SICK are the intelligent solution for many demanding applications. The high detection quality of SICK sensors ensures accurate object detection results. 

Photoelectric sensors from SICK are also characterized by their high level of ruggedness and durability. The resulting reduction in downtime leads to increased productivity of your machines and systems, which gives you a decisive competitive advantage.

The right sensor for your requirements

The key: Different technologies and light sources can be integrated into different housing types made from a wide range of materials. This provides a high level of flexibility when designing systems and configuring applications. Despite the wide variety of products and the broad range of applications for which they can be used, the operation of the individual variants is almost identical and also quite intuitive. Even complex systems with many different photoelectric sensors are suitably easy to operate, which reduces the amount of maintenance required.

DIVERSE APPLICATION POSSIBILITIES THANKS TO DIFFERENT PRODUCT VARIANTS

The right type for your mounting situation

In certain installation situations, the housing must be particularly compact, while in others, a maximum sensing range is what counts. To ensure a powerful and reliable solution is at hand for every need, the photoelectric sensors from SICK are available in a variety of housing types. This provides you with a high level of flexibility when selecting a sensor suitable for your space situation. For extra convenience, all types have standardized mounting options.

Photoelectric sensors in different housing types

The right housing material for your application

Rugged and reliable: The photoelectric sensors are available in different housing materials. In addition to a zinc die cast housing, SICK also offers a VISTAL® plastic housing that can withstand even high temperatures as well as being mechanically resilient and chemically resistant. Regardless of the application, you get a reliable solution that suits your specific requirements.

Photoelectric sensors in different housing materials

The correct light source for your detection task

The right choice of light source depends on the particular application and the resulting requirements. The following light sources are available for the photoelectric sensors from SICK: Laser red light for high precision, infrared LED for greater sensing range, and PinPoint LED as an all-rounder variant.

The photoelectric sensors also have different light spot geometries and measurement principles. This enables specific detection tasks to be solved easily and especially reliably. It also gives you freedom of choice when selecting the light source and provides you with the right sensor for your requirements.

Photoelectric sensors with different light sources

YOUR BENEFITS

Process stability

High process stability

Sensors from SICK provide valuable input for your process chain. They support dynamic, real-time-optimized, and self-organized industry processes.

Reliability

Highly reliable

The sensors from SICK can optionally be protected with a rugged housing made of VISTAL®. This enables them to effortlessly withstand even extreme thermal, chemical or mechanical influences.

OUR PORTFOLIO

EXAMPLE APPLICATIONS

Learn more about where the photoelectric sensors from SICK are used and what added value they generate in each respective application. 

GENERAL INFORMATION ON PHOTOELECTRIC SENSORS