Privacy policy for the development of a camera system for detection of persons

SICK歡迎您訪問我們的網頁並瞭解我們的企業、我們的產品與服務。我們注重保護您的隱私,希望您能安心存取我們的網頁。為此,我們將在下面說明在存取我們的網頁期間將處理哪些資訊。

Responsible SICK AG, Erwin-Sick-Straße 1, 79183 Waldkirch, Germany
Purpose of processing Development and validation of a system for safeguarding hazardous areas
Categories of data
  • Image data
  • Video data
  • 3D information
  • Time of recording
  • Identification of the recording unit
  • Camera settings
  • Diagnostic information
The quality of the video material allows people to be identified in particular, but not exclusively, when the person's gaze is directed towards the camera system.
Legal basis GDPR Art. 6 (1) f) - legitimate interests
Legitimate interest SICK processes image, video and 3D data in combination with the above-mentioned additional information for the training and validation of AI systems and for the validation of deterministic algorithms. Most of the data is processed automatically. This processing is done to protect people in the vicinity of machines and to prevent accidents involving them. By developing such a system for the protection of persons, there is a justified corporate interest in the general welfare of all persons. The purpose of the system's accident prevention therefore means that future protection in the interests of all people outweighs the right to the image recordings of the individual, which is worthy of protection.
Consequences of failure to provide the data None.
Storage duration On the basis of the data, the accuracy and robustness of the product are to be assessed and improved over the product life cycle. In order to comply with product liability in accordance with §13 para. 1 ProdHaftG, the recorded data is stored for 10 years after the last sale of a system based on this technology.
The data subject may object to the processing of personal data within one week, specifying the time and place of recording. In this case, SICK will delete the data.
Data source Direct collection of data through image / video recording.
Recipients of the data Certifying bodies
Transmission in third countries For manual completion and to check characteristics, the data is transmitted to a subsidiary of SICK AG in Vietnam. The data is displayed there and characteristic information is supplemented or corrected, but the data is not stored.
Logic of the automated decision We do not make automated decisions that may have consequences for data subjects.

 

您的權利

您有權

  • 瞭解相應的個人相關資料;
  • 修改相應的個人相關資料;
  • 刪除鎖定相應的個人相關資料;
  • 反對處理相應的個人相關資料;
  • 傳輸相應的個人相關資料;
  • 如果處理相應的個人相關資料是基於您的同意,則日後可撤回同意;以及
  • 只要您認為相應的個人相關資料處理違反資料保護法,可向資料保護監督機構投訴

對此請聯繫資料保護專員。我們將妥善答復所有詢問。

SICK AG
Datenschutzbeauftragter
(資料保護專員) Erwin-Sick-Straße 1
79183 Waldkirch
Deutschland

datenschutz@sick.de

資料保護聲明修改

我們保留隨時根據適用要求調整資料保護聲明的權利。可在我們的網頁中隨時調閱當前的資料保護聲明。