Access Protection for Storage & Conveyors

Access protection for storage or conveyors will always require the safe passage of material. SICK have decades of experience in this field and can offer anything from a robust light curtain with muting integrated to patented pattern recognition system that requires no muting to enable their customers to build the most cost effective solution for their factories.

Benefits

  • Confidence using the latest robust technology from the market leaders in safety light curtains
  • Partnering with a company with a global network or TUV certified engineers 
  • Access to safety services such as Risk Assessment, Machine Safeguard Evaluations and stop time tests
 

deTec/deTem Safety Light Curtains

  • Available as a curtain (deTec - 14mm/30mm) up to 2.1m or multi beam (deTem - 2/3/4 beams). Unparalleled performance to PLe/SIL3 from the inventor of the safety light curtain
  • Active/Passive versions available (sender receiver in one housing) to reduce wiring and effort
  • Simple two sensors muting integrated into the light curtain
  • Standard plug & play connectivity (M12 standard cable) with no complex setting up
  • Highly visible LED’s and END caps plus I/O Link and Near Field Communication (NFC) for unrivalled diagnostics capability

deTec Product Selector

deTem Product Selector

 

M4000 Plus UE403

  • Available as a curtain (14mm/30mm) or a multi beam unit offers a full functionality up to PLe/SIL3 for all of your muting applications
  • Active/Passive versions available (sender receiver in one housing) for reduction in wiring and effort
  • Standard plug & play connectivity (M12 standard cable) 
  • Free software package for configuration and full diagnostics suite
  • Local controller for ease of access and reduced effort

Product Selector

 

Safe Entry Exit

  • Muting without the need for muting sensors
  • PLd/SIL2 or PLe/SIL3 solution based on signal integrity
  • Can be used with any safety light curtain with OSSDs
  • Detailed diagnostic and visualisation options via Flexi Soft safety controller
  • TÜV-certified solution saving time and money on documentation and validation

Product Selector

 

Safe Portal

  • Self-muting solution to PLd/SIL2 eliminating the need for muting sensors
  • Easy to configure and program via free software tool
  • Reduction in footprint due to no muting sensors
  • Not possible to manipulate due to field switching capability (riding a pallet or walking past when muted)
  • Can be used to also detect pallet overhang without the need for an additional systems

Product Selector

Watch the Video

 

C4000 Fusion Light Curtain

  • Pattern recognition system to allow safe passage of goods without the need for muting means no need for muting sensors to PLe/SIL3
  • Free software package for configuration and full diagnostics suite
  • No need for any additional measures when muting such as hard guarding around conveyor

Product Selector

Watch the Video