Contact
Feedback

Safety solutions
Safe Portal Solutions

Safety Services from SICK – flexible and efficient portal protection

Your Benefits

  • Access protection permanently active – no muting necessary
  • Maximum productivity thanks to use of reliable hardware
  • Safety through fulfillment of EN ISO 13849 requirements
  • Future-proof integration into the existing infrastructure, flexible adjustment if there are changes in production processes
  • Legally-compliant, transparent and comprehensive documentation: Archived for you for 30 years according to the harmonized worldwide standard
  • Customized, risk-minimized and economic solution thanks to quick, routine implementation by SICK

Overview

Safety Services from SICK – flexible and efficient portal protection

SICK Safe Portal Solutions are specifically tailored to ensure efficient protection for material transfer stations in a way that complies with safety standards. Vertically aligned safety laser scanners with intelligent monitoring of case switching provide access protection. Objects with predefined contours are able to pass through the portal safely. This ensures a very flexible production process at the highest possible productivity. The customized safety solution includes all technical protective devices and the associated engineering. It also contains diagrams in EPLAN format as well as configuration and validation for the customer on-site. This saves time and costs, and ensures safety at all levels.

At a glance
  • Intelligent protective field evaluation
  • Rugged, space-saving solution without muting sensors
  • PL d (EN ISO 13849)
  • Logic integration even into third-party controls, e.g. SIEMENS or Allen-Bradley
  • Engineering documentation with SICK VERIFIED SAFETY quality seal
  • Hardware, engineering, commissioning and documentation from a single source

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Safety taskAccess protection
    ApplicationProduction lines with automated material transfer stations
All technical data can be found accompanying the individual product

Downloads

TOP