EN
Country: EN (China)
Select country/region

Language

  • English
  • Chinese
end-of-roll-detection-stage-teaser-image

Monitoring the material feed

Avoiding downtimes using sensor solutions from SICK
Get in touch with us

Replacing the web material at the right time

Production material is often supplied on a roll in industrial production. The type and surface of the web material vary greatly: packaging or textile material, metal, tire rubber or even battery foils, and the surfaces can be transparent, colored, matte or glossy. Regardless of shape, color, or texture, sensors from SICK provide early information on when the material feed has been used up. Process interruptions can be properly scheduled based on the collected data, thereby avoiding unplanned downtimes and increasing plant productivity.

MONITORING THE UNROLLING OF MATERIAL USING DISTANCE SENSORS

Reliably monitoring the material feed

Distance sensors from SICK measure and detect in a wide variety of applications – both transparent materials and at high speeds. Using ultrasound, time-of-flight (ToF) or laser triangulation, distance sensors precisely detect the roll diameter. This gives you valuable information at all times about how much web material you still have available. 

Sensor detects web material on the roller

MONITORING THE UNROLLING OF MATERIAL USING DETECTION SENSORS

Reliably detect the winding diameter

Using the laser triangulation method, the detection sensors from SICK precisely detect the remaining web material on the roll. Besides the pure switching signal, the sensors also deliver reliable measured values in the form of IO-Link process data to optimally control production processes and avoid unplanned downtimes.

Sensor detects web material on the roller

VISUALIZING THE UNROLLING STATUS IN COMBINATION WITH INTEGRATION PRODUCTS

In combination with integration products from SICK, the measured values recorded by the sensors are transferred directly to the controller via the IO-Link communication interface. This makes it possible to regulate the web material based on the measured roll diameter and enables the unwinding status to be visualized. Below you will find the required components for an example implementation using a detection sensor.

Select solutions

Sensors and integration products for visualizing the unwinding status of web materials