EN
Country: EN (China)
Select country/region

Language

  • English
  • Chinese
industry-tire-header-image-01-webx
industry-tire-header-image-03-webx
Automotive

Sensor solutions for tire manufacturing

Efficient tire production begins with precise identification
Learn more

FAQ

An automatic surface inspection is a digital test method in which camera- or laser-based image processing systems inspect the surfaces of components in real time for defects such as dents, scratches, ripples or dimensional deviations. The systems capture the surface optically, analyze it using software or AI algorithms, and detect even very small defects that are barely visible to the human eye.

Automation in tire production increases efficiency, quality and process reliability by digitally networking and precisely executing production steps. Robotics, AMRs and AI-supported systems reduce errors, optimize material flows and relieve employees of repetitive tasks. In addition, rejects and downtimes are reduced thanks to early fault detection and data-driven process optimization.

The DOT code is located on the tire sidewall and specify the date of manufacture and important production details. SICK 3D machine vision technology with Nova provides a precise tool for OCR reading that reliably recognizes the DOT code – even in challenging lighting conditions or on curved surfaces. The vision software automatically reads out the characters and makes them available digitally for further processing. This allows quality control, traceability and documentation to be automated efficiently.