EN
Country: EN (China)
Select country/region

Language

  • English
  • Chinese
industry-semiconductor-header-image-01-webx
industry-semiconductor-header-image-03-webx
Electronics

Sensor solutions for the semiconductor industry

Safety in every process step - sensors from SICK as key components for peak performance in the semiconductor industry
Learn more

The right solution for your application

FAQ

High-precision optical, distance, positioning and identification sensors are used in wafer production. They are used for wafer handling, position detection, edge control, robot guidance, transport monitoring and clean room process reliability.Typical sensors include laser distance sensors, LiDAR sensors, camera systems, barcode/RFID readers as well as presence and object detection sensors that ensure error-free, contamination-free and automated wafer production.

Semiconductor wafers can exhibit scratches, particle contamination, micro-fissures, edge chipping, structural failures and coating defects. These defects are detected by optical inspection systems, 2D/3D cameras, laser scanning, particle monitoring and precise metrology sensors. Modern sensor technology enables early detection, prevents rejects and ensures stable, cleanroom-compatible wafer production.

A semiconductor gas sensor works by changing the electrical resistance of its sensitive semiconductor material (e.g. metal oxide) when it comes into contact with certain gases. When gas particles hit the surface, they react chemically with adsorbed oxygen and produce a measurable change in resistance. This enables precise detection of gases such as VOCs, CO or NO₂ – ideal for air quality measurement, leakage detection and process monitoring.

A semiconductor temperature sensor detects temperature changes through a temperature-dependent change in electrical resistance or voltage of its semiconductor material. This change leads to a measurable electrical signal that the sensor evaluates precisely. The sensor monitors temperature changes reliably and compactly – for example in electronic devices, industrial processes or energy applications.