Advantages of integrated condition monitoring
Machine faults often announce themselves in advance and can be prevented by early action. Sensors for condition monitoring from SICK precisely detect the condition of motors and help to detect anomalies. Unplanned machine downtimes are reduced, which leads to increased plant availability and has a positive effect on machine efficiency.
Monitoring motor vibrations
Irregularities in motor vibrations are indicators of bearing wear, imbalance or misalignment. Vibration sensors from SICK detect anomalies so their cause can be eliminated before they lead to downtime.

Monitoring operating temperature
Excessively high operating temperatures may indicate insufficient cooling, or overheating caused by wear and tear or lack of lubricant. Temperature sensors from SICK continuously measure the operating temperature and reliably detect deviations.

APPLICATION SOLUTIONS FOR MONITORING THE CONDITION OF MOTORS
Integrated condition monitoring in the servomotor
The EDS/EDM35 motor feedback system reliably records machine data for vibrations, temperature and air humidity. This enables it to detect anomalies early, which may, for example, be due to a defective ball bearing, an imbalance, or a defective motor.

Application solution for the motor feedback system
In combination with a gateway system and application software, you can exploit the full potential of the EDS/EDM35 motor feedback system. The seamless interaction of the individual components enables the condition of the machine to be monitored in a user-friendly, efficient and holistic manner.

Retrofittable condition monitoring of an asynchronous motor
The Multi Physics Box reliably records machine data on vibrations and temperature. It is suitable for continuous condition monitoring and provides concise, easy-to-interpret data as a reliable basis.

Application solution for the Multi Physics Box
Based on the data generated by the Multi Physics Box, the interaction with the gateway system and application software enables a high level of transparency regarding the condition of the machine.