AI-Powered Quality Control in Beverage Production
Imagine a sugar-free can of soda turns out to be actually full of sugar. Even if they occur rarely, they cause significant damage: Incorrectly filled cans are a major issue for beverage manufacturers. The solution comes from SICK: A vision sensor with pre-installed AI reliably identifies anything that does not belong on the filling line – and does so at lightning speed.
- Challenge: On high-speed beverage filling lines, incorrectly mixed cans are difficult to detect manually, creating a risk of wrongly filled products reaching the market.
- Solution: SICK implemented a solution combining the Inspector83x vision sensor and SICK Nova AI to automatically identify and reject incorrect cans in real time.
- Benefit: The system delivers reliable quality control at speeds of up to 1,200 cans per minute, reducing errors, protecting product quality, and increasing production efficiency.