EN
Country: EN (Austria)
Select country/region

Language

  • German
  • English
web-speed-control-stage-teaser-image

Detecting the web speed

Optimize plant productivity using sensor solutions from SICK
Get in touch with us!

Precise detection of the speed with or without contact

The speed of the web material determines the quality and productivity of fully automated processes. In battery, tire, textile, glass, or paper production, in packaging machines, or in the printing industry, sensors from SICK can measure and monitor the material speed on the motor, on the spindle, or on the material itself – and do so contactlessly. Thanks to reliable measurement, an adjustable speed control can be used to optimize the plant productivity. This applies to the cutting, punching and embossing of pieces or sections of a continuously running endless material such as paper and film webs, glass ribbons, etc. This enables waste to be reduced and processing times to be shortened.

For precise detection of the web speed, SICK offers measuring wheel encoders, laser surface motion sensors, incremental and absolute encoders, and motor feedback systems.

DETECTING THE WEB SPEED USING MEASURING WHEEL ENCODERS

Speed measurement on the surface

Tactile measuring wheel systems from SICK detect linear movements reliably and directly. Thanks to a choice of different measuring wheel surfaces and the intelligent mechanics, the sensors can be smoothly integrated into your process. Furthermore, it can be integrated into your individual machine concept by combining it with an absolute or incremental encoder. Thanks to the exact, direct measurement of the speed of the web material, the measuring wheel encoders from SICK enable you to avoid process-critical conditions such as slippage.

Measuring wheel encoder detects the speed of web material on the surface

DETECTING THE WEB SPEED USING LASER SURFACE MOTION SENSORS

Non-contact speed measurement for sensitive surfaces

Laser surface motion sensors from SICK reliably detect the movements of the web material without touching it. They require neither measuring elements nor a scale to do so. The technology, based on the laser Doppler effect, enables the speed of the web material to be measured on almost any surface. Non-contact measurement is particularly suitable for applications with soft or sensitive surfaces. Laser surface motion sensors from SICK demonstrate their strengths in fast and dynamic processes where encoders or measuring wheel systems are less suitable.

Sensor contactlessly detects the speed of the web material

DETECTING THE WEB SPEED USING INCREMENTAL AND ABSOLUTE ENCODERS

Speed measurement in the motor or on the rotating spindle

Whether angle, position or speed, incremental and absolute encoders from SICK make movement measurable. The sensors enable precise as well as effective speed measurement and position detection in closed loop control systems. Using an optical and magnetic technology, the encoders convert the received signals into data that they then forward to the process controller or the cloud. Their simple and flexible configuration and programming options also result in excellent process availability.

Encoder measures the speed of web material in the spindle

DETECTING THE WEB SPEED USING MOTOR FEEDBACK SYSTEMS

Speed measurement in a servo motor

Motor feedback systems from SICK precisely measure the speed in the motor. Thanks to this indirect measurement, you not only receive information on the speed of the web material, but also valuable information on the condition of the machine as well as the servo motors. This allows predictive maintenance and malfunctions to be detected at an early stage, quickly remedied or even avoided altogether.

Motor feedback system measures the speed of the web material in the motor