EN
Country: EN (Austria)
Select country/region

Language

  • German
  • English
web-edge-control-stage-teaser-image

Detecting web edges

Increase productivity using sensor solutions from SICK
Get in touch with us!

Precise detection of web edges for correct guiding of web materials

For correct guiding of the material web, it is necessary to precisely measure the web edge in the machine so that the material position can be controlled by the edge guiding feature. Whether it be textile webs, films for battery production, cardboard, plastic films for the food industry or tire material, sensors from SICK seamlessly control and measure the position of the web edge. Format changes without readjustment can be carried out easily, process interruptions are eliminated, and productivity is increased. The right solution depends on the surface materials – matte, glossy, colored, transparent or opaque. All are detected using the corresponding sensors from SICK.

For the detection of web edges, SICK offers array sensors, fork sensors, automation light grids as well as photoelectric sensors

DETECTION OF WEB EDGES USING ARRAY SENSORS

Web edge control based on the detection of multiple web edges

Precise and reliable detection of the web edge is essential for correct positioning and guiding of the web material. Array sensors operate on the sensing principle for this purpose. Based on the gray value differences in the viewing area, they reliably detect even the smallest web edges, and even transparent web material poses no problem in so-called reflector mode. 

Sensor detects edge of the web material

DETECTION OF WEB EDGES USING FORK SENSORS

Web edge control by detecting a web edge

Precise detection of the web edge is necessary to guide the film material correctly. The fork sensor allows non-contact web edge guidance. Thanks to ultrasonic technology, the sensor detects a multitude of materials with great precision, which makes it ideal for applications with transparent films or light-sensitive materials. Fine adjustments, analyses and monitoring can be performed quickly and easily thanks to the IO-Link communication interface, which avoids unnecessary process interruptions.

Fork sensor detects edge of the web material

DETECTION OF WEB EDGES USING AUTOMATION LIGHT GRIDS

Web edge control by detecting multiple web edges

Automation light grids from SICK provide a flexible and versatile solution for users who want to monitor both web edges using one device or process different width formats. The tried-and-proven light grid technology, combined with state-of-the-art software, ensures precision and a reliable data basis for web width measurement. Gapless measurement across the entire width of the web material also enables format changes without readjustment.

Light grid detects multiple web edges of the web material

DETECTION OF WEB EDGES USING PHOTOELECTRIC SENSORS

Web edge control based on the detection of a web edge

Photoelectric sensors from SICK detect objects of a wide variety of types and properties. They are ideally suited for detecting web edges and thus for the correct positioning as well as guiding of the web material. The sensors work dependably and deliver reliable results even under the influence of strong ambient light or in the presence of interfering background reflections. Thanks to a wide range of housing and operating options, they can be easily integrated into any type of machine.

Light sensor detects edge of the web material