EN
Country: EN (Austria)
Select country/region

Language

  • German
  • English
IOLS_WCMS_01_Header_1920x1080px_RGB.jpg

IO-Link Safety

The communication interface for future-oriented machine safety

IO-Link Safety for industrial safety

With IO-Link Safety, you can rely on flexibility, dynamic processes, and comprehensive data transmission. The innovative, standardized and manufacturer-independent communication interface supports your machines for smooth production processes. Speed up workpiece and process changes, for example, and implement even small batch sizes in no time at all.

IO-Link Safety, as a further development of IO-Link, creates a communication interface for full data transparency and process control of safe and non-safe data – from safety sensors to PL e. With IO-Link Safety, individual process steps can be planned and sped up safely, sensor data can be transmitted transparently, and comprehensive diagnostics can be created. 

Use IO-Link Safety for safe, economical and forward-thinking automation.

IO-LINK SAFETY – EFFICIENT DATA TRANSMISSION FOR YOUR PROCESSES

Comprehensive process control and reliable data transmission using the intelligent IO-Link Safety communication interface.

You benefit from increased productivity, reduced costs, simple installation and maintenance, reliable diagnostics, monitoring of process data, and extensive process automation for more profitability. 

A person gives a fingerprint

Comprehensive flexibility with IO-Link Safety

With IO-Link Safety, you can plan and implement individual process steps safely and quickly. As a communication interface, the technology transports extensive safe and non-safe data from sensors and also allows, for example, fast tool or process changes. An inspection of the setup machine by additional resources is no longer required. Thanks to the extensive data transparency, unplanned service deployments are also avoided and the efficiency of your machine increased. 

The industrialization pyramid shows various devices interacting with each other

IO-Link Safety for simple integration

The individual sensors can be connected to a master on-site. A single cable delivers all important sensor data to the higher-level safety controller in the control cabinet. An standard M12 cable is used for data communication. You have access at all times to the status of all sensors used and safely receive all data in your system. Configurations can be easily transferred to exchange units or other safety solutions.

Two arrows point in two directions and open up many possibilities for IO-Link Safety

IO-Link Safety – forward-looking and future-proof

With IO-Link Safety, you are investing in the continued success of your company. The future vision of a “digital twin” and predictive maintenance allow more profitability and assured productivity through a drastic reduction in machine downtimes. The IO-Link Safety communication interface is standardized worldwide via a consortium of leading manufacturers and thus future-proof and open. The simple integration into common fieldbus systems and the expansion of existing IO-Link systems with functionally safe components guarantee future viability and protection of your investment.

IO-LINK SAFETY – PIONEERING, SAFE, COMPREHENSIVE

IO-Link Safety continuously and reliably delivers all relevant data for your flexible production processes.

Continuous safe and non-safe data in the network

Communication interface for safe and non-safe data

Remote connection for fast wiring, integration and device replacement

Remote connection for fast integration and device replacement

Extension of safety functions without redesigning the system

Extend the safety functions without redesigning your system

Advanced diagnostic options for fast troubleshooting

Comprehensive diagnostics for fast troubleshooting

Configuration of safety and non-safety devices over the same connection

Configuration of safety and non-safety devices over the same connection

Fit for the future thanks to global standardization and IO-Link architecture

Fit for the future thanks to global standardization and IO-Link architecture

Show more

IO-Link Safety – the safe further development of IO-Link

IO-Link Safety is a globally standardized interface that enables point-to-point communication based on IO-Link. The technology can be easily integrated into various Ethernet-based fieldbus systems.

In addition, IO-Link Safety supports cost-efficient wiring using standard M12 cables of up to 20 meters in length.

Remote IO-Link Safety Master modules with up to eight safety inputs allow simple wiring on site. To bundle all data, IO-Link Safety transmits safe process data and non-safe diagnostic data at one of three standardized speeds. The technology is manufacturer-independent and allows sensors, actuators and master modules to be freely combined.

Data streams from non-safety and safety sensors travel through one cable