Switching to radar for greater reliability
To achieve higher productivity, Agrointelli sought for a more robust perception solution. They found the solution in the radar technology from SICK. The safeRS3 radar sensor is designed for safety applications and is much less affected by dust, rain, or fog.
Radar works by detecting motions and object size, not visual contrasts. That makes it especially useful in outdoor environments where lighting and weather constantly change. For Agrointelli, this technology provided a more reliable foundation for safe operation in the field.
“We want to be at the forefront of the technology, hence we are constantly optimizing our product with the newest available technologies on the market, and in this case, our safety system that has been significantly upgraded with SICK’s safe radar for obstacle detection,” explains Hans Christian Carstensen, Product Manager for ROBOTTI. “The radars are specifically designed to detect humans and other large obstacles, while ignoring plants and weeds.”
Additionally, the safeRS3 can monitor two protection zones. In the warning zone, the robot slows down until it comes to a complete stop. In the safety zone, the system performs a full emergency stop. This allows ROBOTTI to react differently depending on the urgency of the obstacle.