microScan3 Pro versions offer you a maximum of flexibility.
Dimension, contour, volume
Sensors quantitatively determine object dimensions and shapes.
Temperature
Whether it is the monitoring of operating conditions in machine and plant engineering or the control and regulation of sensitive processes, the reliable and accurate determination of temperature is of fundamental importance in many industries. The SICK range of screw-in and insertion thermometers, along with temperature switches provides high-quality solutions for in-contact temperature measurement of fluids and gases.
Pressure
In many branches of machine and plant engineering, the production industry, machine tool construction, process technology, and the manufacture and refinement of foodstuffs and beverages, measurement of variable state pressure plays a central role. SICK offers a portfolio of electronic pressure measurement transmitters and switches that can be adapted to individual customer requirements because of intelligent and varied configuration options.
Level
Whether it is continuous fill-level measurement, limit value determination or a combination of the two, SICK provides a wide spectrum of solutions for process control, stock supply, or protection. Based on the installation situation, medium properties, and environmental conditions, SICK provides sensors that ensure efficient processes. As the provider of one of the broadest technology portfolios, SICK brings its knowledge to the forefront. This includes sensors with guided wave radar (TDR), ultrasonic devices, vibration-principle devices and various optical technologies.
Concentration
Products for the measurement of dust and gas concentrations can be found in the following areas:
Flow
Innovative sensor systems for flow rate measurement that combine flexible measurement processes with rugged device design and cost-effective connection design to higher-level systems. Whether it is the analog values of the current flow rate level, or the volume determination from impulse sampling that is required, SICK volume flow sensors work reliably and safely with the most varied media under difficult process and environmental conditions. Whether detecting fluids or gases, SICK flow rate sensor systems rely on innovative run-time measurement processes based on ultrasonic and laser technology.
Related blog posts
South african natural gas distributor counts on SICK flow meters
FLOWgate™: The gate to ultrasonic gas flow measuring devices from SICK
Continuous measuring even in the event of mains voltage failure with PowerIn Technology™
Innovation in natural gas distribution
SOCAR Turkey: Reliable and safe operation of CNG stations thanks to FLOWSIC500
microScan3 Core versions are ideal for stationary applications.