EN
Country: EN (Austria)
Select country/region

Language

  • German
  • English
stage-teaser-component io-link-benefits-image

IO-Link advantages

Cost and process optimization along the entire value-adding chain.

IO-Link turns sensors into active process participants

IO-Link turns sensors and actuators into active process participants that communicate bidirectionally. In addition to the actual sensor and actuator task, they independently report, for example, errors and other statuses to a controller system. They receive control parameters and other signals and process them. The result: cost and process optimization throughout the entire supply chain – across all industries.

Simple integration

The globally standardized IO-Link technology can be integrated into any network via a point-to-point connection and 3- or 4-wire standard cabling. Device description files and optional function blocks further simplify integration. 

IO-Link master enables simple integration

High compatibility

As a communication system, IO-Link can be seamlessly integrated into the fieldbus and PLC systems of all common manufacturers. This allows the sensors and actuators to be flexibly adapted to different applications.

SICK employee evaluates IO-Link sensor parameters

Reduction of downtimes

Predictive maintenance of industrial systems and machinery requires sensor readings and diagnostic data to be recorded precisely and forwarded reliably. IO-Link ensures an efficient, fail-safe transmission of data and enables anomalies or failures to be detected at an early stage.
 

SICK employee analyzes sensor parameters to reduce downtimes

Cost savings

Extensive parameterization options standardize stocked device variants and reduce storage costs. Switching from devices with an analog interface to IO-Link devices avoids communication errors and conversion losses. 

Further savings result from a reduction in the amount of work required for cabling, and the ability to predict and avoid unplanned system downtimes thanks to intelligent diagnostic functions.

SICK employees talk in a production environment

CONTACT US!

Are you interested in application solutions from SICK? Our experts will be happy to help you and find the right solution for you.

Contact via email

Contact