Contact
Feedback


RAM

Access control and authorization management even at long scanning ranges

Your Benefits

  • Ready for immediate use thanks to simple configuration and management of access rights
  • Low complexity for users, since the ECS software interconnects multiple RFU62x or RFU63x units
  • Investment security thanks to fulfillment of the EPCglobal standard UHF class 1 generation 2, resulting in lower additional costs when using additional transponders
  • ECS runs on a conventional PC
  • Can be relied upon to function in many application areas and environments – even outdoors – thanks to industry-grade RFID technology

Overview

Access control and authorization management even at long scanning ranges

The RAM security system (RFID Access Control Management) facilitates flexible configuration and management of access rights for persons and vehicles. You can make the changes quickly and conveniently on a conventional PC with the help of ECS management software.

The RFU62x RFID, implemented as a desktop device, makes transponder management easy. The corresponding access authorization is passed on automatically to the access points and saved there. EMS access management software facilitates communication between a PC and an RFU62x or RFU63x RFID. This software is installed directly using a microSD memory card. Thanks to UHF technology, the transponder can be even be read at long scanning ranges.

At a glance
  • Management of up to 1,000 transponders and 20 access points
  • EMS installed directly onto the RFU62x or RFU63x using a microSD memory card with copy protection
  • Transponder communication with the EPCglobal standard UHF class 1 generation 2
  • RFU62x or RFU63x with IP 67 enclosure rating

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Supply voltage24 V DC (10 V DC ... 30 V DC)
    Integrated applicationEMS610
    Switching outputs

    2 x physical, 2 x additional external via optional CMC600 module in the CDM620/CDM420-0001 connection module

    Ua = UV –1.5 V, Ia ≤ 100 mA

    Short-circuit protected, temperature protected, not electrically isolated from the supply voltage

    Switching inputs

    2 x physical, 2 x additional external via optional CMC600 module in the CDM620/CDM420-0001 connection module

    Ue = max. 30 V, max. 5 mA

    Opto-deoupled, reverse polarity protected, adjustable debounce time

    Ambient temperature operation–25 °C ... +60 °C
    Power consumption

    8 W, typical in operation (with switching outputs unloaded and full transmitting power)

    3 W, typical in operation (standby)

    20 W, maximum in operation (with switching outputs unloaded and full transmitting power)

    ApplicationsAccess control at doors and gates
    Data transmission rate

    0.3 kBaud ... 115.2 kBaud

    10/100 MBit/s

    Radio approval

    ETSI EN 302 208 V1.4.1, 865.6 MHz… 867.6 MHz, max. 250 mW (ERP)

    FCC Part 15.247, 902.75 … 927.25 MHz, max. 320 mW (EIRP)

    ETSI EN 302 208 V1.4.1, 865.6 MHz ... 867.6 MHz, max. 2W (ERP)

    FCC Part 15.247, 902.75 … 927.25 MHz, max. 4 W (EIRP)

    Connection types

    1 x Serial (RS-232/422/485)

    1 x USB

    1 x Serial (RS-232)

    1 x Ethernet

    Scanning range

    ≤ 1 m, typical

    ≤ 5 m, typical

All technical data can be found accompanying the individual product

Downloads

TOP