Contact
Feedback

Inductive proximity sensors
IMS

Rugged sensors for use in mobile machines

Your Benefits

  • Maximum operating times due to rugged sensor technology, even in harsh environments that are subjected to severe weather conditions
  • Stable and fault-free processes thanks to high electromagnetic compatibility and very precise detection
  • Extensive portfolio with application-specific special variants
  • Worldwide availability due to global SICK sales network and countless approvals

Overview

Rugged sensors for use in mobile machines

The IMF inductive proximity sensors combine tried-and-tested, rugged SICK mechanics with advanced electronics. With the E1 type approval by the German Federal Motor Transport Authority, the sensors are especially well-suited for use in mobile machines. The IMS products feature protection against load dump, electromagnetic compatibility and a large voltage range of 7.2 V to 60 V DC. Versions with connecting cables offer enough hold for mobile male connectors due to the oil-resistant material and a 0.5 mm² cross section of these cables. The ambient temperature range is from –40 °C to +100 °C, thereby enabling sensor function in any weather.

At a glance
  • Thread sizes: M12 to M30
  • Large sensing ranges: 4 mm to 20 mm
  • Electrical configuration: DC, 3-wire
  • Enclosure rating: IP68, IP69K
  • Ambient temperature: –40 °C to +100 °C
  • Rugged stainless-steel housing; plastic sensing face
  • Load dump protection and high electromagnetic compatibility of 100 V/m
  • E1 type approval

Advantages

Maximum operating times of your machine

Mobile machines can be used in any weather. Impacts and vibrations as well as rain, snow, frost, dirt, oil residues, cold or heat heavily impact the sensors installed in the machines. Other factors are aggressive machine cleaning processes. IMF inductive proximity sensors master these challenges with their tight and rugged design. The IP68 and IP69K enclosure ratings, high impact and vibration resistance as well as wide specification limits enable maximum operating times for your machine.
Winter in Siberia: –40 °C. While others freeze, the IMS works perfectly
Grain fields in summer: Even at very high temperatures, the IMS shows no weakness
The very tight IMS housing withstands regular high-pressure cleaning without any problems

Ready for use in any weather

Stable and fault-free processes: The more stable and fault-free the processes, the higher the throughput.

The IMS inductive proximity sensors demonstrate high compatibility with electromagnetic faults up to 100 V/m, thereby tolerating even motor vehicle electrical system pulses effortlessly. This compatibility, combined with the high-precision SICK ASIC technology, ensures optimal functionality of the mobile machines.

High resistance against electromagnetic faults

High-precision processes, high throughput

Extensive portfolio with application-specific special variants

The IMS inductive proximity sensors from SICK cover a large range of relevant industry applications. Even in the event of specific customer requirements, SICK offers quick, uncomplicated tailored sensor solutions.
Implementation of mobile plug connectors common in the industry
Tailored solutions

With specific variants, IMS sensors cover a large range of relevant industry applications.

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    HousingCylindrical thread design
    Thread size

    M12 x 1

    M18 x 1

    M30 x 1.5

    DiameterØ 12 mm ... Ø 30 mm
    Sensing range Sn4 mm ... 20 mm
    Housing materialStainless steel
    Enclosure ratingIP68, IP69K
All technical data can be found accompanying the individual product
TOP