Contact
Feedback

Synchronizing the package ejection

In conjunction with a DFS60 incremental encoder, the PowerProx Speed MultiTask photoelectric sensor identifies the position and length of the wooden boards when they pass through. Each board then receives a time stamp and an actuator identification number which facilitates the fully-automated synchronization of the package ejection.

  • Following product families can be used
    Product family PowerProx
    The new home of sensing range
    • Time-of-flight technology
    • Laser class 1, red and infrared light
    • Sensing range: 5 cm to 4 m
    • Very small background range: 6 mm
    • Switching frequencies of up to 1,000 Hz
    • The option of up to three adjustable digital outputs or one IO-Link analog output: for up to eight switching points, distance value and smart sensor functionality
    Product family DFS60
    High-resolution, programmable encoder for sophisticated applications
    • Short installation depth
    • High resolution of up to 16 bits
    • Optional programming: Output voltage, zero pulse position, zero impulse width, pulse number and counting direction
    • Connection: Radial or axial cable outlet, M23 or M12 male connector, axial or radial.
    • Electrical interfaces: 5 V & 24 V TTL/RS-422, 24 V HTL/push pull, 5 V sin/cos 1 Vss
    • Mechanical interfaces: Face mount flange or servo flange, blind hollow shaft or through hollow shaft
    • Remote zero set possible
TOP