Contact
Feedback

Detection of knots for length optimization

Regardless of the surface of the board, the LUT9 luminescence sensor detects marks around knots which have been applied using chalk, ink, labels, or florescent markers. The PowerProx MultiTask photoelectric sensor also detects the leading edge of wooden board precisely, thereby making it possible to cut the knots in order to optimize the length of the board.

  • Following product families can be used
    Product family LUT9
    The new standard for high-performance luminescence sensors
    • Simple teach-in
    • Operating range up to 250 mm
    • Version with IO-Link for remote monitoring
    • Bar graph display provides information about the luminescence intensity
    • High speed (6.5 kHz), standard (2.5 kHz), high resolution (500 Hz) models
    • Additional optical filters suppress background luminescence
    • Fiber-optic cable connection (with 20 mm lens)
    • Switching and analog output
    Product family PowerProx
    The new home of sensing range
    • Time-of-flight technology
    • Laser class 1, red and infrared light
    • Sensing range: 5 cm to 4 m
    • Very small background range: 6 mm
    • Switching frequencies of up to 1,000 Hz
    • The option of up to three adjustable digital outputs or one IO-Link analog output: for up to eight switching points, distance value and smart sensor functionality
TOP