Contact
Feedback

Access protection

The deTec4 Core safety light curtain monitors the miter saw infeed. If the infeed experiences unintentional interference during the machining process, the quickly moving positioning unit on the miter saw is stopped safely, which prevents the operator from sustaining crushing injuries. With its adjustable mount, the deTec4 Core is easily integrated into the machine frame.

  • Following products can be used
    1211469
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 450 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211471
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 600 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211473
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 750 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211476
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,050 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211475
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 900 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211486
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,800 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211478
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,200 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211482
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,500 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211488
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,950 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211484
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,650 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211480
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,350 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211450
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 300 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211490
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 2,100 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211462
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 300 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211492
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 450 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211496
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 750 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211498
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 900 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211494
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 600 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211499
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,050 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211501
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,200 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211503
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,350 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211505
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,500 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211509
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,800 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211507
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,650 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211511
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,950 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1083643
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,500 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211513
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 2,100 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211470
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 450 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211472
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 600 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211515
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 900 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211474
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 750 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211477
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,050 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211481
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,350 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211479
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,200 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211483
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,500 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211489
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,950 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211485
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,650 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211487
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,800 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211491
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 2,100 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211463
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 300 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211464
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 300 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211493
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 450 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211495
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 600 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211500
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,050 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211497
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 750 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211502
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,200 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211516
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 900 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211504
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,350 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211506
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,500 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211508
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,650 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211510
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,800 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211514
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 2,100 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211512
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,950 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1083644
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,500 mm
    • Type: Type 4
    • Connection type: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
TOP