Contact
Feedback

Access protection for the pallet handling machine

A deTem4 Core multiple light beam safety device monitors access to the stacking equipment on the pallet handling machine. Despite the small dimensions, the photoelectric sensor can achieve a scanning range of up to 80 m and therefore enables multi-sided access protection with deflector mirrors.

  • Following product families can be used
    Product family deTem4 Core
    Access protection: easy and efficient
    • Typical scanning range of up to 90 m
    • 2 versions: small and wide scanning range
    • Compact design
    • The same housing as deTec
    • Versions with 2, 3, and 4 light beams
    • Ambient operating temperature of –30 °C to +55 °C
    • Enclosure ratings IP65 and IP67
TOP