High availability and prevention of personal injury thanks to reliable collision protection

Collisions, even those between the smallest transport vehicles, cause malfunctions as well as follow-up costs due to system failure and has a negative effect on the acceptance of the transport solution. One of the world’s smallest laser scanners, the TiM361S, prevents collisions between vehicles or obstacles without making contact. The sensor, certified according to Performance level b (PLb), provides the operator with the required safety and operational reliability.

  • Following product families can be used
    Safety-related sensors for mobile and stationary applications
    • Wide detection range: 0.05 m up to maximum 25 m
    • Certified according to ISO 13849
    • Low power consumption (typically: 4 W, maximum: 16 W)
    • Immediate commissioning and configuration via USB interface
    • Communication interface which combines intelligent field evaluation and measurement data output

  • Following products can be used
    Safety laser scanners
    TiM-S
    • Integrated application: Protective field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m, > 90% remission
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Enclosure rating: IP67
    • Digital outputs: 3 (PNP, to display a protective field violation, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x Micro USB female connector, type B, 1 x connection “Power”, 12-pin, M12 male connector
    Details
    Compare now
    Piece