Collision avoidance and localization for automated guided carts

Every single collision - even those involving the smallest transport vehicles - causes follow-up costs due to system failure and leads to poor acceptance of the technology. The TÜV-certified TiM781S 2D LiDAR sensor prevents collisions with objects and people using non-contact detection and offers dynamic localization with the aid of reliable measurement data output.

  • Following product families can be used
    • Wide detection range: 0.05 m up to maximum 25 m
    • Certified according to ISO 13849
    • Low power consumption (typically: 4 W, maximum: 16 W)
    • Immediate commissioning and configuration via USB interface
    • Communication interface which combines intelligent field evaluation and measurement data output

Mobile robots:
Move into new dimensions

Robotics is on the move, whether it be in production, logistics or service. Sensor solutions for all variants of mobile robots

Find out more