Protection and effective navigation for AGV systems

The nanoScan3 safety laser scanner protects AGV systems which supply the final assembly area with material. The switchable protective fields of the nanoScan3 allow the speed and direction of travel of the AGV systems to optimally adapt to the environment. The precise measurement data from the laser scanner also form the optimal basis for localization solutions: The modular LiDAR-LOC localization solution enables effective vehicle navigation and efficient fleet management.

  • Following product families can be used
    Modular LIDAR localization based on natural contours
    • High repeatability: < 10 mm
    • Driving speed up to 3 m/s
    • Rot. rate max. 45°/ s
    • Position output with up to 33 Hz
    • Easy-to-operate user interface (web browser) and ROS integration
    • Integration options for vehicle odometry and reflector detection
    The world’s smallest safety laser scanner – highly precise and extremely robust
    • Only 80 mm high
    • Extremely resistant to light, dust and dirt thanks to the safeHDDM® scan technology
    • High-precision measurement data via Ethernet interface
    • Protective field range: 3 m, scanning angle: 275°
    • Up to 128 freely configurable fields
    • Safe machine integration via I/Os
    • System plug with configuration memory

Mobile robots:
Move into new dimensions

Robotics is on the move, whether it be in production, logistics or service. Sensor solutions for all variants of mobile robots

Find out more