Compact palletizing applications

The combination of safety sensors – which may consist of safety laser scanners and a safety controller, for instance – ensures open yet safe access to the machine while using the space available as effectively as possible. This protection enables the worker to position a pallet during operation without using any mechanical protective devices, while the robot continues to operate at a safely reduced speed. The horizontal protection provided by the safety laser scanner enables the robot’s speed to be reduced gradually until it comes to a complete stop – and ensures that it restarts automatically as soon as the worker has left the hazardous area. Only the vertical protection afforded by the safety light curtain will cause the robot to stop safely if the protective field is interrupted.

  • Following product families can be used
    The software-programmable safety controller
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    Because we take safety to the next level
    • NFC diagnosis and smartphone app
    • Diagnostics and automation via IO-Link
    • Object pattern recognition using Smart Box Detection
    • 2-signal muting
    • Smart presence detection
    • Configuration of all functions without software
    • Reduced resolution: 1 or 2 beams
    • Different enclosure ratings as well as variants for use in explosion-hazardous areas
    Small RFID safety switch for door monitoring with manipulation protection
    • Response range of up to 14 mm
    • Small housing with flexible mounting options
    • Sensor activation possible from three sides
    • Four different actuators available
    • Universally coded, uniquely coded, and permanently coded sensors
    • PL e (EN ISO 13849), SIL3 (IEC 61508)
    • Safe series connection of up to 30 sensors possible
    Economical yet reliable
    • Ultra-compact design
    • 1 m, 2 m, or 3 m protective field range
    • 270° scan angle
    • 1 field set
    • Selectable resolution for hand, leg or body detection
    • Contour as reference for vertical applications
    • Integrated external device monitoring (EDM)
    • Easy-to-configure fields and functions