Contact
Feedback

Muting in both directions

While pallets need to pass this point, operators must not do so for safety reasons. Safety light curtains allow you to implement a highly efficient safety solution with electro-sensitive protective equipment (ESPE) that does not require separate muting sensors. The system uses pattern recognition to determine whether an object is allowed to pass through the field. It can be programmed to detect pallet legs and other objects of a defined size. Direction detection and gap suppression as well as diagnostics outputs for pollution, OSSD status, or position make this solution even more reliable and flexible.

  • Following product families can be used
    Product family C4000 Palletizer
    Innovative muting alternative for access protection
    • Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
    • Self-teaching, dynamic blanking for detection of goods and pallets
    • Direction detection
    • Multiple sampling
    • Reduced resolution
    • Muting alternative
    • Beam coding
    • Object gap suppression
TOP