Contact
Feedback

Preventing tailgating at bollards and carrying out identification

Bollards rise and retract slowly, which means it is possible to tailgate. A 2D laser scanner scans the area in front of the bollards and identifies the number of vehicles. At the same time, the RFID-reading device, which has a long scanning range, identifies authorized people or vehicles.

  • Following product families can be used
    Product family RFU62x
    UHF for small read ranges
    • Antenna and data processing integrated in the sensor
    • Read range up to 2 m
    • Linkage option to superior control systems or directly to the cloud
    • Excellent antenna characteristics
    • Configuration via SOPAS ET or integrated web server
    • Can be used with SICK AppSpace
    • Rugged design in accordance with IP67
    Product family LAC1xx Prime
    A virtual lock for the secure movement of goods
    • Complete solution comprising of laser measurement technology, RFID and integrated software
    • Prevents piggy-backing (tailgating) and avoids blockages in the transit areas
    • Active laser detection and reliable long-range passive / semi-passive identification (UHF)
    • Stand-alone system or network-compatible
    • Tamper-proof
    • Rugged IP67 enclosure rating

    Product family LMS1xx
    Compact and economical, even in harsh environments
    • Efficient and cost-effective 2D LiDAR sensors for measuring ranges of up to 50 m
    • Outstanding performance whatever the weather, thanks to multi-echo technology and intelligent algorithms
    • Rugged, compact housing with enclosure rating up to IP 67, integrated heating, and a temperature range of –40 °C to +60 °C
    • Variants for security applications with relay outputs and VdS certification available
    • Measurement data output via Ethernet interface in real time
    • Number of digital outputs can be expanded via external CAN modules
    Product family TiM5xx
    Complete measurement accuracy
    • Monitoring area of up to 1,470 m² with just one sensor
    • High ambient light tolerance due to HDDM technology
    • Rugged housing with up to an IP 67 enclosure rating
    • Low power consumption (typ. 4 W)
    • Compact design with a housing height of just 86 mm maximum
    • Integrated Ethernet interface
    • Long sensing range of up to max. 25 m
    • Industry-standard design and M12 male connector
    Product family RFU63x
    Simple integration – intelligence included
    • Antenna and data processing integrated in the sensor
    • Read range up to 10 m
    • Linkage option to superior control systems or directly to the cloud
    • Up to 4 external antennas
    • Configuration via SOPAS ET or integrated web server
    • Can be used with SICK AppSpace
    • Rugged design in accordance with IP67
TOP