Contact
Feedback

Release signals on security door systems

Entering and exiting high-security areas is regulated using security door systems. 2D laser scanners recognize if somebody is standing next to a vehicle when exiting through the first door. If this is the case, the release signal for the second door is not issued and the door remains closed. An alarm then sounds to prevent the person from escaping, for example.

  • Following product families can be used
    Product family LMS1xx
    Compact and economical, even in harsh environments
    • Efficient and cost-effective 2D LiDAR sensors for measuring ranges of up to 50 m
    • Outstanding performance whatever the weather, thanks to multi-echo technology and intelligent algorithms
    • Rugged, compact housing with enclosure rating up to IP 67, integrated heating, and a temperature range of –40 °C to +60 °C
    • Variants for security applications with relay outputs and VdS certification available
    • Measurement data output via Ethernet interface in real time
    • Number of digital outputs can be expanded via external CAN modules
  • Following products can be used
    1071399
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: 270°
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1080182
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: 270°
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1067299
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1080181
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1056550
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    • Details
    • Compare now
    1052627
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    • Details
    • Compare now
    1069932
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: Open wires (2.0 m)
    • Details
    • Compare now
    1062221
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    • Details
    • Compare now
    1063467
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    • Details
    • Compare now
    1062219
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    • Details
    • Compare now
    1067919
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    • Details
    • Compare now
    1069933
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: Open wires (2.0 m)
    • Details
    • Compare now
TOP