Contact
Feedback

Hand-held scanners
IDM24x

Convenient and secure identification of 2D codes

Your Benefits

  • Identification of many different 1D, 2D, and stacked codes with a single device
  • Quick and accurate identification even of poorly printed bar codes eliminates the need to enter data manually
  • Lightweight, ergonomic design ensures user comfort, even in scanning-intensive applications
  • Easy focusing of bar codes thanks to the clearly visible scanning point
  • Flexible application possibilities due to various operating options
  • Cordless variant ensures mobility in all applications

Overview

Convenient and secure identification of 2D codes

The IDM24x hand-held scanner securely and reliably identifies two-dimensional codes, and all current linear and stacked bar codes. An innovative, miniaturized matrix camera enables fast and secure code identification, no matter what orientation the code is in. Thanks to its extremely light, ergonomic design, it is easy to hold and enables comfortable triggering. In presentation mode, the scanner automatically identifies codes that are held in front of it and starts reading. With corded and cordless variants available, you are bound to find the ideal solution for any application. The combination of fast and reliable identification of 1D and 2D codes, ergonomic design, and simple operation provides ideal conditions for daily use in an extremely wide range of less rough fields of application.

At a glance
  • Identification of all current 1D, stacked, and 2D codes
  • Reliable, secure, and fast code reading
  • Compact design, light housing
  • Manual operation and hands-free operation in presentation mode
  • Corded and cordless variants available

Advantages

Integration into industrial networks

Modular connectivity enables integration into many fieldbus technologies: PROFIBUS DP, PROFINET IO, Ethernet TCP/IP, EtherCAT®, DeviceNet. For use in systems such as fixed 1D bar code scanners, 2D cameras, and RFID reading devices, the AUX connectivity offers a cost-effective solution.
Stationary volume measurement systems often require mobile code reading for identifying goods: AUX connectivity provides a cost-effective solution
This video tutorial gives an example of the materials and steps required for integration in a fieldbus network
Easy PROFIBUS integration into large identification or volume measurement systems via the CDF600-2 PROFIBUS module

Simple integration into numerous fieldbus technologies and identification systems using modular connectivity

General purpose: Reliable code reading has never been easier

The IDM24x hand-held scanner securely and reliably identifies two-dimensional codes, and all standard linear and stacked bar codes. An innovative, miniaturized matrix camera enables fast and secure code identification, no matter what orientation the code is in. Thanks to its extremely light and ergonomic design, it is easy to hold and comfortable to use.

Fast and reliable identification of 1D and 2D codes, an ergonomic design, and simple operation make the scanner ideal for daily use in a wide range of less harsh applications.

Correct identification of sample bar codes in clinical analysis without manual data entry. A single device for different codes.
Mobile identification of placement material. Fast code identification in any orientation thanks to integrated matrix camera
The hand-held scanner is suitable for reading 1D, 2D, and stacked codes during the collection of consignments.

Cost-effective: Fast and reliable identification of 1D and 2D codes for daily use in a wide range of less harsh applications

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationGeneral Purpose
    Readable code structures1D, 2D, Stacked
    Code resolution

    ≥ 0.07 mm 1)

    ≥ 0.13 mm 2)

    Reading distance

    30 mm ... 400 mm

    30 mm ... 380 mm 3)

    Sensor1,280 px x 800 px
    Ambient operating temperature–10 °C ... +50 °C
    Enclosure ratingIP42 / IP41
    Shock resistance25 drops from 1.8 m height on concrete
    Ethernet✔ , TCP/IP, Optional, over external connection module / ✔ , Optional, over external connection module
    PROFINET✔ , optional over external fieldbus module
    EtherCAT®✔ , optional over external fieldbus module
    Serial✔ / RS-232 / ✔ / RS-232 TTL
    PROFIBUS DP✔ , optional over external fieldbus module
    DeviceNet™✔ , Optional, over external connection module
    USB
    PS/2
    Bluetooth
    • 1) Valid for Code 39.
    • 2) Valid for Data Matrix code.
    • 3) For details see reading field diagram.
All technical data can be found accompanying the individual product

Downloads

TOP