Contact
Feedback

Displacement measurement sensors
DT20

This product family has been phased out!
User-defined Distance sensor with measuring range of up to 1 m

Your Benefits

  • Fast, easy commissioning based on customer-specific presets saves time
  • Tamper-proof sensor concept ensures high machine availability
  • Inconspicuous and therefore non distracting by use of infrared light
  • High ambient light immunity increases machine availability
  • Solid, IP 67-rated metal housing permits operation in harsh environments, making the sensor suitable for a wide range of applications

Overview

User-defined Distance sensor with measuring range of up to 1 m

The DT20 distance sensor features a pre-scaled analog output that is factory programmed according to customer requirements. With a measuring range of up to 1 m, customers can specify the measuring range based on the application. This infrared sensor is extremely simple to commissioning – just mount and connect, true plug & play.

At a glance
  • Different measuring ranges from 90 mm ... 1,000 mm
  • Repeatability up to ± 1.5 mm
  • Infrared sender, which is not visible to the human eye
  • Analog and switching output provide distance and out of range information
  • Plug and play sensor that is factory-programmed based on customer specifications
  • High output rate – distance outputs are provided every millisecond
  • Rugged, metal housing

Technical overview

 
  • Technical data overview

    Technical data overview

    Measuring range90 mm ... 1,000 mm, 18 % ... 90 % remission
    Repeatability± 1.5 mm / ± 3 mm
    Response time≥ 10 ms
All technical data can be found accompanying the individual product

Downloads

TOP