Contact
Feedback

Controlling barriers with 2D laser scanners as an induction loop replacement

Vehicles such as bicycles or motorcycles generally do not have a sufficient effect on the magnetic field of an induction loop. This is also true for SUVs due to their high ground clearance. 2D laser scanners are therefore a sensible and reliable alternative. A laser scanner monitors any vehicles traveling in and out. The entry barrier only opens, for example, when the person entering has proven their identity or has taken a parking ticket.

  • Following products can be used
    1067299
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1080181
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1080182
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: 270°
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1071399
    TiM3xx
    2D LiDAR sensors
    • Application: Outdoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 10 m
    • Aperture angle: 270°
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    • Details
    • Compare now
    1063467
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    • Details
    • Compare now
    1062219
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    • Details
    • Compare now
    1056550
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    • Details
    • Compare now
    1069933
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: Open wires (2.0 m)
    • Details
    • Compare now
    1067919
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation with flexible fields
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x M12 12-pin male connector (0.8 m)
    • Details
    • Compare now
    1052627
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    • Details
    • Compare now
    1069932
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: Open wires (2.0 m)
    • Details
    • Compare now
    1062221
    TiM3xx
    2D LiDAR sensors
    • Application: Indoor
    • Integrated application: Field evaluation
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 4 m
    • Aperture angle: 270°
    • Angular resolution:
    • Number of field sets: 16
    • Digital outputs: 3 (NPN, additional 1 x “Device Ready”)
    • Connection type: 1 x 15-pin D-sub HD male connector (0.9 m)
    • Details
    • Compare now
TOP