Contact
Feedback

Access control in warehouses

An LMS5xx 2D laser scanner can be used to protect the gates of storage buildings such as warehouses or hangers. An RFU63x RFID-reading device provides additional protection by allowing only authorized personnel access to the warehouse. If an unauthorized person is detected, an alarm is triggered.

  • Following product families can be used
    Reliable and precise, even over long distances
    • Powerful, efficient 2D LiDAR sensor for measuring ranges up to 80 m
    • Excellent performance even under unfavorable weather conditions due to multi-echo technology
    • Compact housing up to enclosure rating IP 67 and integrated heating for outdoor devices
    • Low power consumption
    • Quick signal processing
    • Several inputs and outputs
    • Synchronization of several sensors possible
    Simple integration – intelligence included
    • Antenna and data processing integrated in the sensor
    • Read range up to 10 m
    • Linkage option to superior control systems or directly to the cloud
    • Up to 4 external antennas
    • Configuration via SOPAS ET or integrated web server
    • Can be used with SICK AppSpace
    • Rugged design in accordance with IP67
TOP