Accessories
Adaptor

Adapter MSL/M4000 Advanced Receiver
2085504
Piece
Copy shortlink
    • Classifications
      ECl@ss 5.027279201
      ECl@ss 5.1.427279201
      ECl@ss 6.027279201
      ECl@ss 6.227279201
      ECl@ss 7.027279201
      ECl@ss 8.027279201
      ECl@ss 8.127279201
      ECl@ss 9.027440106
      ECl@ss 10.027440106
      ECl@ss 11.027440106
      ECl@ss 12.027440106
      ETIM 5.0EC000313
      ETIM 6.0EC000313
      ETIM 7.0EC000313
      ETIM 8.0EC000313
      UNSPSC 16.090131163032
    • Technical specifications
      Accessory familyOther adapters
      Connection type head AFemale connector, terminal strip, 8-pin
      Connection type head BMale connector, M26, 12-pin
      Conductor cross-section0.34 mm²
      Reference voltage≤ 60 V
      Current loading4 A
      Ambient operating temperature–25 °C ... +70 °C
      DescriptionAdapter for connecting an M4000 Advanced receiver (M26 male connector, 12-pin) to the available MSL terminal compartment with PG connector
  • View: View Gallery View List Show all
    Hide all