Accessories
Plug connectors and cables
YF8U13-C60UA1M2A13
2096134
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Customs data
-
Technical specifications
Accessory group | Plug connectors and cables |
Accessory family | Connection cables |
Connection type head A | Female connector, M8, 3-pin, straight, A-coded |
Connection type head B | Male connector, M12, 3-pin, straight, A-coded |
Locking plug connector | Screw connection |
Connector material | TPU |
Connector color | Black |
Locking nut material | Zinc die-cast, nickel-plated |
Seal material | FKM |
Tightening torque | 0.4 Nm (M8), 0.6 Nm (M12) |
Width across flats | 9 (M8), 13 (M12) |
Cable | 0.6 m, 3-wire, PUR, halogen-free |
Jacket material | PUR, halogen-free |
Jacket color | Black |
Cable diameter | 4.1 mm |
Conductor cross-section | 0.25 mm² |
Shielding | Unshielded |
Bending radius | | Flexible use | > 10 x cable diameter | Stationary position | > 5 x cable diameter | Drag chain operation | > 10 x cable diameter |
|
Bending cycles | 10,000,000 |
Nominal voltage, cable | 300 V AC |
Test voltage, cable | 2,500 V AC |
Reference voltage | | | 50 V AC | | 60 V DC |
|
Rated impulse voltage | 1.5 kV |
Current loading | 4 A |
Traversing speed | 3 m/s |
Travelling distance | 10 m |
Acceleration | ≤ 10 m/s² |
Signal type | Sensor/actuator cable |
Torsion force | 180° / 1 m |
Torsion cycles | 2,000,000 |
Cycles per minutes | 35 |
Application | Zones with oils and lubricants Drag chain operation Robot |
Authorizations | UL |
UL File No. | E335179 |
Enclosure rating | IP65 / IP66K / IP67 |
Ambient operating temperature | | Flexible use | –25 °C ... +80 °C | Stationary position | –40 °C ... +80 °C | Drag chain operation | –25 °C ... +80 °C | Head | –25 °C ... +85 °C |
|
Contamination rating | 3 |
Insulation resistance | 100 MΩ |
Overvoltage category | III |
Specific insulation resistance | 30 mΩ |
Thermal resistance, piping | Flame retardant according to UL 1581, horizontal flame test/CSA FT2 / IEC 60332-1, IEC 60332-2-2 |
Classifications
ECl@ss 5.0 | 19030312 |
ECl@ss 5.1.4 | 19030312 |
ECl@ss 6.0 | 27060304 |
ECl@ss 6.2 | 27060304 |
ECl@ss 7.0 | 27060304 |
ECl@ss 8.0 | 27060304 |
ECl@ss 8.1 | 27060304 |
ECl@ss 9.0 | 27060304 |
ECl@ss 10.0 | 27060304 |
ECl@ss 11.0 | 27060304 |
ECl@ss 12.0 | 27060304 |
ETIM 5.0 | EC000830 |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
UNSPSC 16.0901 | 26121604 |
Technical drawings
Dimensional drawing
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.