Accessories
Plug connectors and cables

YF2A14-050VB3M2A14
2096600
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyConnection cables
      Connection type head AFemale connector, M12, 4-pin, straight, A-coded
      Connection type head BMale connector, M12, 4-pin, straight, A-coded
      Locking plug connectorScrew connection
      Connector materialTPU
      Connector colorBlack
      Locking nut materialZinc die-cast, nickel-plated
      Seal materialFKM
      Tightening torque0.6 Nm
      Width across flats13
      Cable5 m, 4-wire, PVC
      Jacket materialPVC
      Jacket colorGray
      Cable diameter5 mm
      Conductor cross-section0.34 mm²
      ShieldingUnshielded
      Bending radius
      Flexible use> 10 x cable diameter
      Stationary position> 5 x cable diameter
      Nominal voltage, cable300 V AC
      Test voltage, cable2,000 V AC
      Reference voltage
      250 V AC
      250 V DC
      Rated impulse voltage2.5 kV
      Current loading4 A
      Signal typeSensor/actuator cable
      ApplicationZones with chemicals
      Authorizations

      CE

      UL

      UL File No.E335179
      Enclosure ratingIP65 / IP66K / IP67
      Ambient operating temperature
      Flexible use–5 °C ... +80 °C
      Stationary position–30 °C ... +80 °C
      Head–25 °C ... +85 °C
      Contamination rating3
      Insulation resistance100 MΩ
      Overvoltage categoryIII
      Specific insulation resistance30 mΩ
      Thermal resistance, pipingFlame retardant according to UL 1581 VW1 / CSA FT1
    • Classifications
      ECl@ss 5.019030312
      ECl@ss 5.1.419030312
      ECl@ss 6.027060304
      ECl@ss 6.227060304
      ECl@ss 7.027060304
      ECl@ss 8.027060304
      ECl@ss 8.127060304
      ECl@ss 9.027060304
      ECl@ss 10.027060304
      ECl@ss 11.027060304
      ECl@ss 12.027060304
      ETIM 5.0EC000830
      ETIM 6.0EC000830
      ETIM 7.0EC003249
      ETIM 8.0EC003249
      UNSPSC 16.090126121604

    Technical drawings

    YF2A14-050VB3M2A14
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all