Accessories
Plug connectors and cables

YF12ES5-0075S5586A
2097335
Please note: Please consider the operational voltage of the connector. For sensors with an integrated cable and flying leads the operational voltage of the connector can be lower than the operational voltage of the sensor.
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyField-attachable connectors
      Connection type head AFemale connector, M12, 5-pin, straight, A-coded
      Connection typeScrew-type terminals
      Connector materialStainless steel (V4A/1.4404)
      Locking nut materialStainless steel (V4A/1.4404)
      ShieldingShielded
      Permitted cable diameter5.5 mm ... 8.6 mm
      Permitted cross-section≤ 0.75 mm²
      Reference voltage≤ 60 V DC
      Current loading4 A
      Enclosure ratingIP69K
      Ambient operating temperature
      Head–40 °C ... +85 °C
      Contamination rating3
      Overvoltage categoryII

    Technical drawings

    YF12ES5-0075S5586A
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all