Small photoelectric sensors
W11-2
WTE11-2P2432
1041381
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Service and Support
-
Customs data
-
Features
Sensor/ detection principle | Photoelectric proximity sensor, Energetic |
Dimensions (W x H x D) | 15.6 mm x 48.5 mm x 42 mm |
Housing design (light emission) | Rectangular |
Sensing range max. | 40 mm ... 1,000 mm 1) |
Sensing range | 40 mm ... 600 mm |
Type of light | Visible red light |
Light source | LED 2) |
Light spot size (distance) | Ø 90 mm (600 mm) |
Wave length | 633 nm |
Adjustment | Single teach-in button |
Mechanics/electronics
Supply voltage | 10 V DC ... 30 V DC 1) |
Ripple | ≤ 5 Vpp 2) |
Current consumption | 30 mA 3) |
Switching output | PNP |
Output function | Complementary |
Switching mode | Light/dark switching |
Signal voltage PNP HIGH/LOW | Uv - 2.5 V / approx. 0 V |
Output current Imax. | 100 mA |
Response time | ≤ 2.5 ms 4) |
Switching frequency | 200 Hz 5) |
Connection type | Male connector M12, 4-pin |
Circuit protection | A 6) C 7) D 8) |
Protection class | II |
Weight | 120 g |
Housing material | Plastic, ABS |
Optics material | Plastic, PMMA |
Enclosure rating | IP66 IP67 |
Ambient operating temperature | –30 °C ... +60 °C |
Ambient storage temperature | –40 °C ... +75 °C |
UL File No. | NRKH.E181493 & NRKH7.E181493 |
Classifications
ECl@ss 5.0 | 27270903 |
ECl@ss 5.1.4 | 27270903 |
ECl@ss 6.0 | 27270903 |
ECl@ss 6.2 | 27270903 |
ECl@ss 7.0 | 27270903 |
ECl@ss 8.0 | 27270903 |
ECl@ss 8.1 | 27270903 |
ECl@ss 9.0 | 27270903 |
ECl@ss 10.0 | 27270904 |
ECl@ss 11.0 | 27270904 |
ETIM 5.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 7.0 | EC002719 |
UNSPSC 16.0901 | 39121528 |
Technical drawings
Connection diagram Cd-083
Characteristic curve WTE11-2
Sensing range diagram WTE11-2
Adjustments WTE11-2, WSE11-2
Dimensional drawing WTE11-2
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.