Contact
Feedback


W11-2

High-performance photoelectric sensors with application flexibility in industrial environments

Your Benefits

  • Reliable object detection due to superior ASIC technology with a high immunity to ambient light
  • PinPoint technology provides a bright, small and precise light spot that enables quick and easy sensor alignment
  • Precise switching characteristics ensure high performance even in changing application conditions
  • Highly visible 360° status LEDs provide quick and easy setup
  • Compact and rugged housing design easily fits in tight spaces
  • Uniform housing, mounting and connection systems simplify installation
  • Versatile mounting options, including dovetail, side mounting and standard mounting holes enable quick installation

Overview

High-performance photoelectric sensors with application flexibility in industrial environments

The W11-2 photoelectric sensor family offers a complete technology with high-performance sensing capabilities for a wide range of automation applications. Whether for applications in material handling or packaging, the W11-2 offers optimum performance in a small, rugged housing. These easy-to-use sensors provide dependable object detection and high reliability in industrial environments.

At a glance
  • Uniform housing, mounting and connection systems
  • Rugged sensors for industrial use
  • PinPoint LED technology provides highly visible light spot
  • Space-saving plastic housing in chemically, thermally or mechanically resistant designs
  • Dovetail mounting – mounting holes and oblong holes
  • Highly visible 360° status LEDs

Downloads

TOP