2D vision
Inspector / Inspector P-series

Ready for dispatch in 2 to 3 weeks
    • Features
      Technology2D, snapshot, image analysis
      ToolkitBlob locator, object locator
      SensorCMOS matrix sensor, grayscale values
      FocusAdjustable focus (manually)
      Working distance≥ 50 mm
      Operating distance with internal illumination50 mm ... 200 mm
      Focal length6 mm
      Field of view of internal illumination20 mm x 20 mm ... 72 mm x 72 mm
      Internal lightingWhite
      LED classRisk group 1 (low risk, IEC62471 : 2006)
      Spectral rangeApprox. 400 nm ... 750 nm
      Offline supportEmulator
    • Performance
      Sensor resolution384 px x 384 px
      Optical format1/3"
      Scan/frame rate40 fps 1)
      Reference images16 objects
      • 1) Max. 75 fps.
    • Interfaces
      Operator interfacesInspector Viewer
      Configuration softwareSOPAS ET
      Data storage and retrievalLog for 30 images, record images on PC
      Serial (RS-232, RS-422)
      Data transmission rate100 Mbit/s
      Ethernet communicationTCP/IP
      Digital inputs3 inputs (24 V)
      Configurable inputsExternal trigger, encoder input, External teach, reference object selection
      Digital outputs4 outputs, 24 V (B-type)
      Output current≤ 100 mA
      Standard outputsDirectional guidance
      Maximum encoder frequency40 kHz
      External illumination control5 V TTL
    • Mechanics/electronics

      M12, 12-pin male connector

      M12, 4-pin female connector

      Supply voltage24 V DC, ± 20 %
      Ripple< 5 Vpp
      Current consumption< 450 mA, without output load
      Enclosure ratingIP 67
      Housing materialAluminum
      Window materialPMMA
      Weight350 g
      Dimensions (L x W x H)100 mm x 53 mm x 38 mm
      OpticsExchangeable (M12-mount)
    • Ambient data
      Shock loadEN 60068-2-27
      Vibration loadIEC 60068-2-6
      Ambient operating temperature0 °C ... +45 °C 1)
      Ambient storage temperature–20 °C ... +70 °C 1)
      • 1) Relative humidity: 35% ... 85%, 95% in storage.
    • Classifications
      ECl@ss 5.027310205
      ECl@ss 5.1.427310205
      ECl@ss 6.027310205
      ECl@ss 6.227310205
      ECl@ss 7.027310205
      ECl@ss 8.027310205
      ECl@ss 8.127310205
      ECl@ss 9.027310205
      ETIM 5.0EC001820
      ETIM 6.0EC001820
      UNSPSC 16.090143211731

    Technical drawings

    Dimensional drawing Standard
    Field of view
    Connection type
    M12 connection diagram, 12-pin
    Ethernet connection diagram
  • View: View Gallery View List Show all
    Hide all